(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HM Series end mill that has both high hardness and elastic modulus due to the use of carbide material and can process high hardness steel.
Part Number |
---|
HM-2E-D1.5S |
HM-2E-D3.0 |
HM-2E-D3.5 |
HM-2E-D4.5 |
HM-2E-D5.0 |
HM-2E-D5.5 |
HM-2E-D6.0 |
HM-2E-D7.0 |
HM-2E-D8.0 |
HM-2E-D10.0 |
HM-2E-D12.0 |
HM-2E-D14.0 |
HM-2E-D16.0 |
HM-2E-D18.0 |
HM-2E-D20.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|
฿ 522.56 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.5 | 4 | 4 | 50 | 0~-0.020 | ||
฿ 782.40 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 8 | 6 | 50 | 0~-0.020 | ||
฿ 782.40 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.5 | 10 | 6 | 50 | 0~-0.020 | ||
฿ 671.36 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.5 | 11 | 6 | 50 | 0~-0.020 | ||
฿ 783.68 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 13 | 6 | 50 | 0~-0.020 | ||
฿ 782.40 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.5 | 16 | 6 | 50 | 0~-0.020 | ||
฿ 671.36 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 16 | 6 | 50 | 0~-0.020 | ||
฿ 1,472.32 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 7 | 20 | 8 | 60 | 0~-0.020 | ||
฿ 1,472.32 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 60 | 0~-0.020 | ||
฿ 1,955.20 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 10 | 75 | 0~-0.020 | ||
฿ 2,863.36 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 75 | 0~-0.020 | ||
฿ 4,407.64 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 14 | 32 | 14 | 100 | 0~-0.030 | ||
฿ 5,629.74 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 45 | 16 | 100 | 0~-0.030 | ||
฿ 7,596.72 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 18 | 45 | 18 | 100 | 0~-0.030 | ||
฿ 8,460.17 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 100 | 0~-0.030 |
Loading...
work material | High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Blade tip shape | For General Steels (AlCrN, etc.) | Machining Application | Side / Groove | Torsion Angle (θ) | Standard torsion (30-40°) |
Torsional Angle(°) | 35 | Features | Details of Surface Treatment: AlTiN |
How can we improve?
How can we improve?