(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PM Series end mill that has both high hardness and elastic modulus due to the use of carbide material, and can process a wide range of workpieces with high efficiency.
Part Number |
---|
PM-2E-D4.0 |
PM-2E-D6.0 |
PM-2E-D8.0 |
PM-2E-D10.0 |
PM-2E-D12.0 |
PM-2E-D16.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Drawing | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 586.88 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 11 | 6 | 50 | TYPE1 | 0~-0.020 | ||
฿ 586.88 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 16 | 6 | 50 | TYPE2 | 0~-0.020 | ||
฿ 1,133.44 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 60 | TYPE2 | 0~-0.020 | ||
฿ 1,641.60 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 10 | 75 | TYPE2 | 0~-0.020 | ||
฿ 2,458.56 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 75 | TYPE2 | 0~-0.020 | ||
฿ 4,805.97 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 45 | 16 | 100 | TYPE2 | 0~-0.030 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Blade tip shape | TiAlN | Machining Application | Side / Groove | Torsion Angle (θ) | Standard torsion (30-40°) |
Torsional Angle(°) | 30 | Features | Details of Surface Treatment: NaNo TiAlN |
How can we improve?
How can we improve?