1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Milling Cutter, Tip for XMR Series

MILLING CHIP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Insert for XMR series; material: YBM351; application: milling machining; shape: square; surface treatment: CVD coating; usable work material: M type

Part Number
SDMT120412-DM-YBM351
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) work material Steel / Stainless Steel
Available corners 4 Re(mm) 2.0 S1(mm) 4.76
D1(mm) 12.7 Material type YBM351 Material Classification CVD Coating