1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Cutter, Tip for EMP01 Series

MILLING CHIP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 165.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tip for EMP01 Series.
· Cutting edge angle is 88°.

Part Number
APKT11T316-PM-YBG102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material L
(mm)
S
(mm)
I.W
(mm)
d
(mm)
r
(mm)
Material type Material Classification

฿ 165.12

MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron12.243.66.52.81.6YBG102PVD Coating

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P (11°) Available corners 2