1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Milling Cutter, Tip for FMA01 Series (SEET12T3-CM-YBG202)

MILLING CHIP

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Milling Cutter, Tip for FMA01 Series (SEET12T3-CM-YBG202)
  • Milling Cutter, Tip for FMA01 Series (SEET12T3-CM-YBG202)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Insert for FMA01 series.
Materials: YBG102, usable work materials: P type, M type

Part Number
SEET12T3-CM-YBG202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type

฿ 180.48

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / High Hardness MaterialYBG202

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Available corners 4
L(mm) 13.4 φI.C(mm) 13.4 S(mm) 3.97
φd(mm) 4.1 bs(mm) 2.55 Material Classification PVD Coating