(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Triangular insert.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Nose R | Breaker | Material type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Finish | 0.4 | DF | YBC152 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Finish | 0.4 | DF | YBC252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | 0.4 | DM | YBC152 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel | Medium grinding | 0.4 | DM | YBC252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | 0.4 | DM | YBD152 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | 0.4 | DM | YBD252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | 0.4 | DM | YBM251 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | 0.4 | EM | YBG205 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Finish | 0.8 | DF | YBC252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | 0.8 | DM | YBC152 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | 0.8 | DM | YBC252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | 0.8 | DM | YBD252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | 0.8 | EM | YBG205 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Intermittent | 0.8 | PM | YBC252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Intermittent | 0.8 | PM | YBD152 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Intermittent | 0.8 | PM | YBD252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Medium to coarse grinding | 0.8 | Total Circumference | YBC152 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Medium to coarse grinding | 0.8 | Total Circumference | YBC252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | 1.2 | DM | YBC152 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | 1.2 | DM | YBC252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Intermittent | 1.2 | PM | YBD252 | ||
฿ 158.40 | MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Medium to coarse grinding | 1.2 | Total Circumference | YBC252 |
Loading...
Shape | T (Triangle) | Application | Outer Diameter/Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Overall Length(mm) | 16.5 | LC(mm) | 9.525 | Thickness(mm) | 4.76 |
Hole Diameter(mm) | 3.81 |
How can we improve?
How can we improve?