1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tip - Diamond Type 55° DN□□ (Negative) (Part Number)

Tip - Diamond Type 55° DN□□ (Negative)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rhombus insert.

Part Number
DNMG110408-DM-YBC252
DNMG150404-DF-YBC152
DNMG150404-DF-YBC252
DNMG150404-DM-YBC152
DNMG150404-DM-YBC252
DNMG150404-EM-YBG205
DNMG150404-PM-YBD152
DNMG150408-DF-YBC152
DNMG150408-DF-YBC252
DNMG150408-DM-YBC152
DNMG150408-EM-YBG205
DNMG150408-PM-YBC152
DNMG150408-PM-YBC252
DNMG150408-PM-YBD152
DNMG150408-PM-YBD252
DNMG150412-DM-YBC152
DNMG150412-DM-YBC252
DNMG150412-PM-YBC252
DNMG150608-DM-YBC152
DNMG150608-PM-YBC252
DNMG150608-PM-YBD152
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R Overall Length
(mm)
LC
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Breaker Material type

฿ 158.40

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.811.69.5254.763.81DMYBC252

฿ 198.72

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.415.512.74.765.16DFYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.415.512.74.765.16DFYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.415.512.74.765.16DMYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.415.512.74.765.16DMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.415.512.74.765.16EMYBG205

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.415.512.74.765.16PMYBD152

฿ 198.72

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.815.512.74.765.16DFYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelFinish0.815.512.74.765.16DFYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.815.512.74.765.16DMYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.815.512.74.765.16EMYBG205

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelIntermittent0.815.512.74.765.16PMYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelIntermittent0.815.512.74.765.16PMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.815.512.74.765.16PMYBD152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.815.512.74.765.16PMYBD252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding1.215.512.74.765.16DMYBC152

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding1.215.512.74.765.16DMYBC252

฿ 192.64

MILLING CHIP 10 Piece(s) 5 Day(s) SteelIntermittent1.215.512.74.765.16PMYBC252

฿ 210.56

MILLING CHIP 10 Piece(s) 5 Day(s) SteelMedium grinding0.815.512.76.355.16DMYBC152

฿ 199.68

MILLING CHIP 10 Piece(s) 5 Day(s) SteelIntermittent0.815.512.76.355.16PMYBC252

฿ 199.68

MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronIntermittent0.815.512.76.355.16PMYBD152

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Rake angle Negative