1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hataya Air Hose Reel (Auto-Winding) (Part Number)

HTL STEEL HOSE REEL

Hataya Air Hose Reel (Auto-Winding)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42,019.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The body frame is beautiful and sturdy, made with drawn thick steel plates. Abundant lineup includes a light and easy-to-handle urethane hose type and a heat- and cold-resistant rubber hose type, with 5 hose inner diameters and 4 lengths.
[Features]
· Hose inner diameters for large air tools are φ8, φ8.5, φ9.5, φ10, and φ12.7
· Hose lengths are 10 m, 15 m, 20 m, and 30 m
· Comes with ratchet stopper that locks at desired length.
· Includes a connector boot that protects the coupler (only for models with urethane hose).
· The brass precision rotary joint includes bearings and rotates smoothly.
· Built-in SK clockwork with high durability.
· Large guide rollers make winding easy.
· With safety lock for fixing the drum.

Part Number
NAMC-U154
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Normal Operating Pressure
(Mpa)
Hose overall length
(m)
Hose I.D.
(mm)
Hose outer diameter
(mm)
Mounting bracket primary side Mounting bracket secondary side Disc outer diameter
(mm)
Drum Width
(mm)
JAN Code Hose material Mass
(kg)
Inner capacity

฿ 50,312.16

HTL STEEL HOSE REEL 1 Piece(s) 31 Day(s) Urethane Hose Specification1.5151014Rc3/8 (Female)G3/8 (Female)φ3701354930510101712Knit reinforced 1B w/ blade inside, polyurethane19.71 unit

Loading...

  1. 1

Basic Information

Drum Outer Diameter(mm) φ265 Inner capacity 1 unit