1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WiFi Wireless Microscope

WIRELESS MICROSCOPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,270.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enlarged images can be transferred to a tablet or smartphone with Wi-Fi connection.
· Can be transferred to a PC and also can be used with cable connection.
· Ideal for checking scratches and burrs on workpieces and semiconductor related work.

Part Number
3R-WM401WIFI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 24,270.41

WIRELESS MICROSCOPE 1 Piece(s) 3 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Stereoscopic Microscope External Shape(mm) Approx. φ36 x 142 (Including Lens Cover) Time of continuous use Approximately 2 hours
Light Source High Luminosity White LED X 8 Mass(g) Approx. 82 (Including Lens Cover) Operating Frequency 2.400~2.4835GHz
Accessory Dedicated Stand, Holder, miniUSB Cable, Easy Scale, AC/USB Conversion Adapter, User's Manual and Warranty Combination, Instructions for Dedicated Application Amount Of Content 1 pc.