1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Microscope PC Connecting (Part Number)

Digital Microscope PC Connecting
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,355.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PC output type with measurement function.
· Ideal for checking scratches and burrs on workpieces and semiconductor related work.

Part Number
3R-MSUSB401
3R-MSUSB601SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Magnification
(x)
External Shape
(mm)
Mass
(g)
Amount Of Content

฿ 12,355.00

WIRED MICROSCOPE 1 Piece(s) 11 Day(s) 10~200-Approx. 56 (main body only)1 pc.

฿ 19,400.00

฿ 15,520.00

WIRED MICROSCOPE 1 Piece(s) 11 Day(s) 450~600Diameter Approx. 36 / Height 135 (Body Only)Approximately 1001 pc.

Loading...

  1. 1

Basic Information

Product Type Stereoscopic Microscope Light Source High Luminosity White LED X 8 Battery used Power is supplied from PC via USB
Amount Of Content 1 pc.