1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SMOLIA Dedicated Stand (Part Number)

STAND

SMOLIA Dedicated Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dedicated SMOLIA stand for large lenses with a diameter up to about 7 cm.
· 1 unit plays 2 roles with 2-WAY specification

Part Number
3R-SMOLIA-ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 999,999,999.00

STAND 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Product Type Stand-Type Magnifying Glass Light presence NA Existence or non-existence of scale NA
External Shape(mm) Diameter 100 x Length 300 Material Steel, Reinforced Plastic Weight(g) 900
Amount Of Content 1 pc.