1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wireless Microscope Stand (Part Number)

STAND

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,641.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dedicated stand for 3R digital microscopes.

Part Number
3R-WM401PCST02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 5,641.94

STAND 1 Piece(s) 3 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies External Shape(mm) Diameter 11.5 / Length 300 (Tube), Diameter 98 / Height 14 (Seat) Note This product is exclusive to our Anyty microscope series. The tube part may be damaged if bent by force.
Accessory Base, Tube, Microscope Body Fastener Amount Of Content 1 unit