Sunday Rainbow Reel (Outdoor Use)

Brand :
HATAYA

Caution

  • The rated current where it can be used with the wire wound.

Product Description

100 V type cord reel for outdoor use.
[Features]
· The rainproof/dustproof cap on the power outlet is an integrally molded type that is easy to open and close. Disc is made of steel plate.
· Rainproof 4-outlet type. W outlets in an integrated mold. Prevents the ingress of water into internal wiring.
· Integrally molded frame.
· The original folding frame has a grip on the top for easy portability.
· Has integrally formed protrusion at rear to achieve unit stabilization when placed face up.
· A jump plug that can be connected to either end of a 2P/2P grounding cord with sliding ground pin.
[Applications]
· Ideal for extending power cable.
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
Sunday Rainbow Reel (Outdoor Use) | HATAYA | MISUMI Thailand