Sunday Rainbow Reel Mini (Outdoor Use)

Brand :
HATAYA

Caution

  • The rated current where it can be used with the wire wound.
  • Once temperature sensor is activated, remove plugs of connected equipment and extend the entire cable. When wire temperature decreases, it automatically recovers and can be used again.

Product Description

100 V type cord reel for outdoor use.
[Features]
· 10 m compact rainproof type that can be used easily.
· Small but secure, a completely rainproof type. Can be used safely and worry-free, even when subject to rain or other wet environments.
· The rainproof/dustproof cap on the power outlet is an integrally molded type that is easy to open and close.
· Rainproof 2-outlet type. W outlets in an integrated mold. Prevents the ingress of water into internal wiring.
· With temperature sensor which prevents wire melting and burnout accidents (automatic recovery type / SS-10S only).
· Stops electrical power at the socket when abnormal temperature increase in electrical wire is detected during long-term reeled use.
[Applications]
· Suitable for power extension, gardening, DIY devices and illumination power supply, etc.