New Tiger Rainbow Reel (Outdoor Use)

Brand :
HATAYA
Caution
- The rated current where it can be used with the wire wound.
- Once temperature sensor is activated, remove plugs of connected equipment and extend the entire cable. When wire temperature decreases, it automatically recovers and can be used again.
Product Description
100 V type cord reel for outdoor use.
[Features]
· Rainproof type Shin Tiger Rainbow Reel with four rainproof receptacles.
· Equipped as standard with the rainproof plug conversion cover "Plug Copper".
[Applications]
· Ideal for extending power cable.