R Reeler Hand-Wound (with Temperature Sensor) 5 m

Brand :
HATAYA
Caution
- Pull out entire cable when using Home Reel. Using the cord fully reeled risks cable melting and burning.
Product Description
100 V type cord reel for indoor use.
[Features]
· Manual winding type.
· Featuring a built-in temperature sensor that prevents melting and fire.
· 5 m type.
· The rated current is 6 A.
· Total permissible current (12 A) can be used when extended up to the yellow mark.
[Applications]
· Ideal for extending power cable.