1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hataya NARASHIMAKI High-Pressure Air Reel

Hataya NARASHIMAKI High-Pressure Air Reel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,369.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Advanced and easily usable air hose reel that supports 3.0 MPa (30 kgf/cm²) high pressure.
[Features]
· Stable triangular frame.
· With a robust aluminum die cast storage rack for the primary side hose.
· Features a rust resistant brass spiral joint.
· Smooth winding, with high-durability "Wind-in Guide". Winding is possible just by turning the handle without touching the hose manually.
· The transparent protective cover prevents the entanglement of foreign matter and the ingress of dust.
· Guides and rollers made of engineering plastic with excellent abrasion resistance.
· The cross winding type prevents hose sagging typical of urethane hoses during transport.
· The soft high-pressure hose is dedicated for 3.0 MPa pressure-resistant high-pressure air tools. (Operating temperature range: -5 to 50°C)
· One-touch coupler and purge plug can be attached with a single touch. Primary hose with purge plug with low recoil when removing.
· The foldable handle does not interfere when carrying.
· Primary connection with 2 m hose (with high-pressure purge plug)
[Material]
· Hose: Soft PVC Resin Reinforced with 1B Braided Knitting Thread (Exterior Color: Gold)

Part Number
HDN-0
HDN-205
HDN-206
HDN-305
HDN-306
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Normal Operating Pressure
(Mpa)
Hose overall length
(m)
Hose I.D.
(mm)
Hose outer diameter
(mm)
Mounting bracket secondary side JAN Code Mass
(kg)
Inner capacity

฿ 7,369.63

POWER SUPPLY REELS 1 Piece(s) 31 Day(s) Reel body only--For both 5 and 6-High Pressure Socket Coupler49305103140995.31 unit

฿ 12,436.31

POWER SUPPLY REELS 1 Piece(s) 31 Day(s) -3.0 (When 20°C)2059High Pressure One-Touch Coupler with Lock49305103140516.51 unit

฿ 13,567.29

POWER SUPPLY REELS 1 Piece(s) 31 Day(s) -3.0 (When 20°C)20610High Pressure One-Touch Coupler with Lock49305103140756.81 unit

฿ 14,140.37

POWER SUPPLY REELS 1 Piece(s) 31 Day(s) -3.0 (When 20°C)3059High Pressure One-Touch Coupler with Lock49305103140687.01 unit

฿ 15,286.52

POWER SUPPLY REELS 1 Piece(s) 31 Day(s) -3.0 (When 20°C)30610High Pressure One-Touch Coupler with Lock49305103140827.41 unit

Loading...

  1. 1

Basic Information

Mounting bracket primary side High Pressure Plug with Purge Inner capacity 1 unit