Toku Sunday Reel (with Temperature Sensor)

Caution
- The rated current where it can be used with the wire wound.
- Once temperature sensor is activated, remove plugs of connected equipment and extend the entire cable. When wire temperature decreases and the recovery button is pressed, it can be used again.
Product Description
100 V type cord reel for indoor use.
[Features]
· It has a dustproof door that prevents dust from entering the receptacle by snapping the cap shut when not in use.
· With temperature sensor which prevents wire melting and burnout accidents (manual recovery type).
· Stops electrical power at the socket when abnormal temperature increase in electrical wire is detected during long-term reeled use.
· Disc: Steel plate.
[Applications]
· Convenient for extending power cables.