(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet Venti Plus No.391

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO391F-S-C-1

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    Yes
  • Shield surface, slider surface
    Yes
  • Ventilation holes
    Yes
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Size(cm)
    53~62
  • Visor Color
    Lens: Clear
  • Visor Length(mm)
    33
  • Details Type
    2-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls
  • Color Details
    Ventilation Hole Cover: Smoke
  • Visor Color
    White
  • JAN Code
    4962087107026
  • Mass(g)
    544
  • Contents
    1 pc.
Part Number
NO391F-S-C-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 1,684.52

HELMETS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    Yes
  • Shield surface, slider surface
    Yes
  • Ventilation holes
    Yes
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Size(cm)
    53~62
  • Visor Color
    Lens: Clear
  • Visor Length(mm)
    33
  • Details Type
    2-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls
  • Color Details
    Ventilation Hole Cover: Smoke
  • Visor Color
    White
  • JAN Code
    4962087107026
  • Mass(g)
    544
  • Contents
    1 pc.

Product Description

[Features]
· A next-generation ultra high-performance helmet
· A wide anti-fog shield lens
· The visor has been given a special hard coating that resists scratching, and cuts ultraviolet light by 99%
· The interior coating and chin strap use a material treated with a deodorant
· With styrene liner
· Anti-static processing resists adherence of dust
· Strap length: 33 mm
· Size: 53 to 62 mm

Specifications of NO391F-S-C-1

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    Yes
  • Shield surface, slider surface
    Yes
  • Ventilation holes
    Yes
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Size(cm)
    53~62
  • Visor Color
    Lens: Clear
  • Visor Length(mm)
    33
  • Details Type
    2-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls
  • Color Details
    Ventilation Hole Cover: Smoke
  • Visor Color
    White
  • JAN Code
    4962087107026
  • Mass(g)
    544
  • Contents
    1 pc.
Part Number
NO391F-S-C-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 1,684.52

HELMETS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1