1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Board Marker (Medium Point/Thick)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Board Marker (Medium Point/Thick)
  • Board Marker (Medium Point/Thick)
  • Board Marker (Medium Point/Thick)
  • Board Marker (Medium Point/Thick)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 88.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Orders can be placed in small box increments (10 pieces), except for product sets. Take note.

Product Description

[Features]
· Classic board marker, medium point.

Part Number
WBMAR-12L-B
WBMAR-12L-G
WBMAR-12L-L
WBMAR-12L-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInk Color JAN Code Amount Of Content

฿ 88.58

WHITEBOARD OPTION 10 Piece(s) Quote Black49025052905581 pc.

฿ 88.58

WHITEBOARD OPTION 10 Piece(s) Quote Green49025052905891 pc.

฿ 88.58

WHITEBOARD OPTION 10 Piece(s) Quote Blue49025052905721 pc.

฿ 88.58

WHITEBOARD OPTION 10 Piece(s) Quote Red49025052905651 pc.

Loading...

  1. 1

Basic Information

Product Type For whiteboard Details Type Ink replenishment type Core diameter(mm) 1.8 to 2.2
Maximum Diameter φ(mm) 20.0 Length(mm) 131 Core shape Medium Point / Large Type
Ink type Oil-based Pigment (Alcohol) Material Shaft and Cap: Recycled Resin Mass(g) 20.1
Amount Of Content 1 pc.