1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Friction Colors

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Friction Colors
  • Friction Colors
  • Friction Colors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Orders can be placed in small box increments (10 pieces), except for product sets. Take note.
  • Do not use with items such as certifications, names/addresses, etc., that must not be erased. Do not place in locations exposed to direct sunlight or to high temperatures. At 60°C or more, the ink becomes colorless. Erased writing may appear when the temperature reaches around -10 C°.

Product Description

[Features]
· Notebooks and letters can be easily organized, and mistakes are nothing to worry about. Erasable colored pen.
[Material]
· Shaft/Cap: Resin

Part Number
SFC-10M-B
SFC-10M-L
SFC-10M-R
SFC-60M-6C
SFC-60M-6C2
SFC-60M-6C3
SFC-120M-12C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInk Color JAN Code Size
(mm)
Mass
(g)
Amount Of Content

฿ 47.31

BALL PONT PENS 10 Piece(s) Quote Black4902505409950-8.41 pc.

฿ 47.31

BALL PONT PENS 10 Piece(s) Quote Blue4902505409974-8.41 pc.

฿ 47.31

BALL PONT PENS 10 Piece(s) Quote Red4902505409967-8.41 pc.

฿ 234.39

BALL PONT PENS 1 Piece(s) Quote 6 Colors (light blue, soft green, yellow, orange, red, pink)490250541425173.5×147×12621 Set (6)

฿ 234.39

BALL PONT PENS 1 Piece(s) Quote 6 colors (coral pink, mauve, lavender, sky blue, emerald green, honey yellow)490250543448873.5×147×12621 Set (6)

฿ 234.39

BALL PONT PENS 1 Piece(s) Quote 6 Colors (black, red, blue, green, orange, baby pink)490250543449573.5×147×12621 Set (6)

฿ 454.11

BALL PONT PENS 1 Piece(s) Quote 12 Colors (Black, Red, Blue, Light Blue, Green, Soft Green, Yellow, Orange, Baby Pink, Pink, Violet, Brown)4902505414268146×147×121271 Set (12)

Loading...

  1. 1

Basic Information

Product Type Water-based Felt-tip Pen Details Type Cap Type Core diameter(mm) 0.6 (medium characters)
Maximum Diameter φ(mm) 13.7 Length(mm) 146