1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Friction Ball Spare Lead【3 Pieces Per Package】 (Part Number)

BALL PONT PENS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 688.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Orders can be placed in small box increments (10 pieces), except for product sets. Take note.
  • Do not use with items such as certifications, names/addresses, etc., that must not be erased. Do not place in locations exposed to direct sunlight or to high temperatures. At 60°C or more, the ink becomes colorless. Erased writing may appear when the temperature reaches around -10 C°.

Product Description

[Features]
· Replacement core for writing and erasing FriXion ballpoint.
[Material]
· Shaft: Resin

Part Number
LFBTRF30EF3L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInner capacity

฿ 688.00

BALL PONT PENS 1 Pack(s)

3 Pieces Per Package

20 Day(s) 1 Set (3)

Loading...

  1. 1

Basic Information

Product Type Replacement Lead Ball Dia.(mm) 0.5 Details Type For multiple colors
Ink Color Blue Core diameter(mm) 0.5 Maximum Diameter φ(mm) 3.6
Length(mm) 87.5 Wire width(mm) 0.25 JAN Code 4902505437861
Conforming main body Frixion Ball 3, 4, Frixion Ball Slim Biz, Frixion Ball Slim Mass(g) 3 Inner capacity 1 Set (3)

Please check the type/dimensions/specifications of the part LFBTRF30EF3L in the Friction Ball Spare Lead series.