- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Expand Hook Band 380 mm (Four Color Type)
(i)Caution
- Do not use extension cord while tied with this product. Be sure to unfasten and extend power cables to prevent heat generation which may lead to fire and damage.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Inner capacity |
|
฿ 125.78
|
EXTENSION CORDS
|
1 Piece(s)
|
|
12 Day(s)
|
Blue |
4930510316758 |
1 pc. |
|
฿ 125.78
|
EXTENSION CORDS
|
1 Piece(s)
|
|
12 Day(s)
|
Yellow |
4930510316741 |
1 pc. |
Basic Specifications
-
- Product Type
- Other
-
- Cord Length(m)
- 0.38
-
- Specification 1
- Maximum Binding Diameter: up to φ100 mm
-
- Specification 2
- Possible Mounting Diameter: Up to 50 mm
-
- Specification 3
- Allowable Load Capacity: Up to 10 kg
-
- Mass(g)
- 23
-
- Inner capacity
- 1 pc.
Product Description
Neatly binds and stores extension cables and hoses that are easily tangled.
[Features]
· Slide type telescopic hook enables mounting to pipes up to a mounting diameter of φ35-φ50.
· Maximum binding diameter: Up to φ100.
· Allowable load capacity: 10 kg.
· 4 color variations (blue, green, red, yellow).
[Applications]
· For binding/storing cords and hoses.
· For temporary wiring on scaffolds and the like.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Inner capacity |
|
฿ 125.78
|
EXTENSION CORDS
|
1 Piece(s)
|
|
12 Day(s)
|
Blue |
4930510316758 |
1 pc. |
|
฿ 125.78
|
EXTENSION CORDS
|
1 Piece(s)
|
|
12 Day(s)
|
Yellow |
4930510316741 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?