(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Expand Hook Band 300 mm (Four Color Type)

Expand Hook Band 300 mm (Four Color Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not use extension cord while tied with this product. Be sure to unfasten and extend power cables to prevent heat generation which may lead to fire and damage.

Specifications of DV-30-B

  • Product Type
    Other
  • Color
    Blue
  • Cord Length(m)
    0.3
  • JAN Code
    4930510316710
  • Specification 1
    Maximum Binding Diameter: up to φ75 mm
  • Specification 2
    Possible Mounting Diameter: Up to 50 mm
  • Specification 3
    Allowable Load Capacity: Up to 10 kg
  • Mass(g)
    21
  • Inner capacity
    1 pc.
Part Number
DV-30-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 125.72

EXTENSION CORDS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    Blue
  • Cord Length(m)
    0.3
  • JAN Code
    4930510316710
  • Specification 1
    Maximum Binding Diameter: up to φ75 mm
  • Specification 2
    Possible Mounting Diameter: Up to 50 mm
  • Specification 3
    Allowable Load Capacity: Up to 10 kg
  • Mass(g)
    21
  • Inner capacity
    1 pc.

Product Description

Band that neatly binds and stores extension cables and hoses that are easily tangled.
[Features]
· Slide type telescopic hook enables mounting to pipes up to a mounting diameter of 35-50 mm.
· Up to 75 mm binding diameter.
· Allowable load capacity 10 kg.
· 4 color variations (blue, green, red, yellow).
· Material: 66 nylon.
[Applications]
· Ideal for binding/storing cords and hoses.
· Convenient for temporary wiring on scaffolds and the like.

Specifications of DV-30-B

  • Product Type
    Other
  • Color
    Blue
  • Cord Length(m)
    0.3
  • JAN Code
    4930510316710
  • Specification 1
    Maximum Binding Diameter: up to φ75 mm
  • Specification 2
    Possible Mounting Diameter: Up to 50 mm
  • Specification 3
    Allowable Load Capacity: Up to 10 kg
  • Mass(g)
    21
  • Inner capacity
    1 pc.
Part Number
DV-30-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 125.72

EXTENSION CORDS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1