(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air reel with square frame.
[Features]
· Box type with increased stability.
· Uses a light, flexible, polyurethane hose including tough braided 1B reinforcement threads.
· Rotary coupler: Prevents hose from getting twisted or entangled, and allows flexible movement. (Excluding UCS-204)
· The aluminum die-cast storage rack can neatly store the primary hose.
· Brake clip: For prevention of hose sagging. It can be fixed simply by snapping it into a disc.
· Foldable handle: A large handle for easy winding which can be folded when not used.
· Rotation roller: Smoothly follows drawers.
· 3 types of hose opening diameters, φ6.5, φ8.5, and φ10. Lengths are 20 m, 30 m, 50 m (including primary side)
· With 2 m primary side hose.
· RA-1 (optional part) allows the reel body to rotate by 360° in the direction in which the hose is pulled out. Turntable for making work that much easier.
Part Number |
---|
UCS-303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Details Type | Normal Operating Pressure (Mpa) | Hose overall length (m) | Hose I.D. (mm) | Hose outer diameter (mm) | Primary Hose (m) | Mounting bracket primary side | Mounting bracket secondary side | JAN Code | Hose material | Mass (kg) | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,874.25 | CORD REELS | 1 Piece(s) | 31 Day(s) | - | Without Rotating Table | 1.5 (When 20°C) | 28 | 8.5 | 12 | 2 | 3/8 Plug Coupler (HC-3P) | 3/8 Rotary Nut Coupler (HC-3R) | 4930510314259 | Knit reinforced 1B w/ blade inside, polyurethane | 7.5 | 1 unit |
Loading...
Inner capacity | 1 unit |
---|
How can we improve?
How can we improve?