1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hataya UCL Series Urethane Air Reel

Hataya UCL Series Urethane Air Reel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,557.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Turntables can be set on all models.

Product Description

An air reel with square frame.
[Features]
· Box type with increased stability.
· Uses a light, flexible, polyurethane hose including tough braided 1B reinforcement threads.
· Rotary coupler: Prevents hose from getting twisted or entangled, and allows flexible movement. (Excluding UCL-304, 504)
· The aluminum die-cast storage rack can neatly store the primary hose.
· Brake clip: For prevention of hose sagging. It can be fixed simply by snapping it into a disc.
· Foldable handle: A large handle for easy winding which can be folded when not used.
· Rotation roller: Smoothly follows drawers.
· 3 types of hose opening diameters, φ6.5, φ8.5, and φ10. Lengths are 30 m, 50 m, 100 m (including primary side)
· With 2 m Primary Side Hose (excluding UCL-0)
· RB-1 (optional part) allows the reel body to rotate by 360° in the direction in which the hose is pulled out. Turntable for making work that much easier.

Part Number
RB-1
UCL-0
UCL-1002
UCL-304
UCL-503
UCL-503B
UCL-504
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Type Normal Operating Pressure
(Mpa)
Hose overall length
(m)
Hose I.D.
(mm)
Hose outer diameter
(mm)
Primary Hose
(m)
Mounting bracket primary side Mounting bracket secondary side JAN Code Hose material Mass
(kg)
Inner capacity

฿ 2,557.20

POWER SUPPLY REELS 1 Piece(s) 31 Day(s) -For Large Revolving Table / UCL Type Reel-------4930510314358--1 unit

฿ 6,405.47

CORD REELS 1 Piece(s) 31 Day(s) -Reel Body Only (for ø8.5 Hose)1.5 (When 20°C)------4930510314334-6.11 unit

฿ 19,345.06

CORD REELS 1 Piece(s) 31 Day(s) -Without Rotating Table1.5 (When 20°C)986.51021/4 Plug Coupler (HC-2P)1/4 Rotary nut coupler (HC-2R)4930510314280Knit reinforced 1B w/ blade inside, polyurethane12.11 unit

฿ 13,515.31

CORD REELS 1 Piece(s) 31 Day(s) -Without Rotating Table1.5 (When 20°C)28101421/2 Plug Coupler (HC-100P)1/2 Socket Coupler (HC-100S)4930510314310Knit reinforced 1B w/ blade inside, polyurethane9.61 unit

฿ 15,677.03

CORD REELS 1 Piece(s) 7 Day(s) Hose / Air ReelWithout Rotating Table1.5 (When 20°C)488.51223/8 Plug Coupler (HC-3P)3/8 Rotary Nut Coupler (HC-3R)4930510314297Knit reinforced 1B w/ blade inside, polyurethane10.11 unit

฿ 17,657.49

CORD REELS 1 Piece(s) 31 Day(s) -With Rotating Table1.5 (When 20°C)488.51223/8 Plug Coupler (HC-3P)3/8 Rotary Nut Coupler (HC-3R)4930510314303Knit reinforced 1B w/ blade inside, polyurethane11.91 unit

฿ 19,070.66

CORD REELS 1 Piece(s) 31 Day(s) -Without Rotating Table1.5 (When 20°C)48101421/2 Plug Coupler (HC-100P)1/2 Socket Coupler (HC-100S)4930510314327Knit reinforced 1B w/ blade inside, polyurethane11.51 unit

Loading...

  1. 1

Basic Information

Inner capacity 1 unit