1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual Beam LED7000

DUAL BEAM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,797.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· With ON/OFF magnet and 150 x 80 x 15 mm steel plate.
· Includes a 10 to 100% dimmer and an on/off button.
· With 100 VAC adapter.

Part Number
LED7000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,797.96

DUAL BEAM 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Light Type LED Light Power Supply Model Power cord type Adsorption Force(N) 785
Full Height Scope(mm) 700 ~ Magnet width(mm) 50 Magnet depth(mm) 60
Magnet width height(mm) 55 Power consumption(W) Up to 1.8 Total Light Flux(lm) 96
Application It emits light with pinpoint accuracy when taking pictures of small parts, organisms in test tubes, product materials, raw materials, etc. Accessories Desktop Steel Plate: LED0200 (150 x 80 x 15 mm) LED bulb 0.3 W X 3 Bulbs x 2 units
Power cord length(m) 1.7

Please check the type/dimensions/specifications of the part LED7000 in the Dual Beam LED7000 series.