Shin Sunday Reel (with Temperature Sensor) 20 m

Caution
- The rated current where it can be used with the wire wound.
- Once temperature sensor is activated, remove plugs of connected equipment and extend the entire cable. When wire temperature decreases and the recovery button is pressed, it can be used again.
Product Description
100 V type cord reel for indoor use.
[Features]
· Two-tone colored drum, colored cable, outlet with dust-proof shutter.
· With a dustproof shutter which protects the outlet from oil and dust which may cause fire (ignition) or breakdown.
· The color cable is a standard specification (orange-yellow: 20 m type / crimson-red: 30 m type).
· With temperature sensor which prevents wire melting and burnout accidents (manual recovery type).
· It detects abnormal temperature increases on power cables and stops supply of power to the outlet.
[Applications]
· For extending power cables.