Commercial Reel (with Temperature Sensor) With Ground 2PNCT Cable Over-Loading Preventive Short Circuit Blocker

Brand :
HATAYA

Caution

  • The rated current where it can be used with the wire wound.
  • Maintenance of the cord reel interior should be done by a qualified expert, etc., or someone who has undergone instruction from the person responsible. Once temperature sensor is activated, remove plugs of connected equipment and extend the entire cable. When wire temperature decreases, the recovery button is pressed and the pilot lamp comes on, it can be used again.

Product Description

Easy maintenance 100 V cord reel with earth leakage breaker.
[Features]
· A plug for fixing drums that can be attached/removed for maintenance using just a single screwdriver.
· New industrial type with easy maintenance for professionals.
· Earth leakage breaker for overloading and short-circuiting protection.
[Applications]
· For extending power cables.