1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Insert EDMT-R

Milling Insert EDMT-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-feed insert for Alpha Super Excellent Mini ASM. The corner radius is positive 2R, leaving no uncut portion.

 
Part Number
EDMT070220R-JM4160
EDMT070220R-JP4105
EDMT070220R-JP4120
EDMT070220R-T-JM4160
EDMT070220R-T-JP4105
EDMT070220R-T-JP4120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Insert Model Number

฿ 399.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160EDMT070220R

฿ 399.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105EDMT070220R

฿ 442.93

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / High-Hardness MaterialJP4120EDMT070220R

฿ 399.00

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Stainless SteelJM4160EDMT070220R-T

฿ 442.93

HCT MILLING CHIP 10 Piece(s) 19 Day(s) High-Hardness MaterialJP4105EDMT070220R-T

฿ 432.08

HCT MILLING CHIP 10 Piece(s) 19 Day(s) Steel / Cast Iron / High-Hardness MaterialJP4120EDMT070220R-T

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) E (75° Diamond) Clearance Angle D (15°) Side length(mm) 6.4
Width(mm) 4.3 Thickness(mm) 2.5 Material Classification AJ Cord
Precision M Applicable Cutter Alpha Super Excellent Mini ASM Type