(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Projector, MLA-300KH 300 W Metal Halide Light, Jumball Light (For Outdoor)

Projector, MLA-300KH 300 W Metal Halide Light, Jumball Light (For Outdoor)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Tripod stand is not included with this product. Cannot be attached horizontally or hanging upside down.
  • Use stable input voltage 100 VAC power supply. When using a generator, be sure to use an inverter type. This product is for temporary installation. Do not use for facility lighting applications.
  • It delivers the brightness of a metal halide lamp approximately 3 minutes after the switch is turned on.

Specifications of MLA-300KH

  • Brightness(lm)
    29000
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    300
  • Details Type
    Rainproof type
  • Cord Length(m)
    5
  • Ball Life(Time)
    Approximately 14000
  • Power Supply(V)
    AC100
  • Mouth Ring
    RX7s
  • Color Temperature
    4200K
  • Illuminance(lx)
    2760(1m)
  • Replacement Bulb
    MD150CE-W (2 pieces per unit)
  • JAN Code
    4930510610238
  • Electrical wiring Specifications
    VCT
  • Electrical wire thickness(mm2)
    2.0
  • Electrical wiring core wire
    3
  • Specifications
    With Grounding
  • Power supply details
    150 W x 2, 50/60 Hz combined use
  • Tripod mounting part dimensions(mm)
    φ 27
  • Mass(kg)
    9.2
  • Inner capacity
    1 unit
Part Number
MLA-300KH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 61,149.95

PROJECTORS 1 Piece(s) 14 Day(s) 1 unit

Basic Specifications

  • Brightness(lm)
    29000
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    300
  • Details Type
    Rainproof type
  • Cord Length(m)
    5
  • Ball Life(Time)
    Approximately 14000
  • Power Supply(V)
    AC100
  • Mouth Ring
    RX7s
  • Color Temperature
    4200K
  • Illuminance(lx)
    2760(1m)
  • Replacement Bulb
    MD150CE-W (2 pieces per unit)
  • JAN Code
    4930510610238
  • Electrical wiring Specifications
    VCT
  • Electrical wire thickness(mm2)
    2.0
  • Electrical wiring core wire
    3
  • Specifications
    With Grounding
  • Power supply details
    150 W x 2, 50/60 Hz combined use
  • Tripod mounting part dimensions(mm)
    φ 27
  • Mass(kg)
    9.2
  • Inner capacity
    1 unit

Product Description

High-brightness metal halide projector of 29,000 lm and 150 W x 2 lamps with performance comparable to a large balloon light.
[Features]
· 150 W / 300 W switch type 360 degree lighting. Enables efficient lighting suited to the space size with the independent illuminance switch.
· Because the lights are independent of each other, a safe work environment can be maintained even if one of the lights were to malfunction.
· A fan-less structure unlikely to malfunction.
· The resin cover provides excellent impact resistance and chemical resistance so that paint, iron powder and other dirt can be removed using solvents.
· For both 50 and 60 Hz. Has a built-in instantly re-lighting type electronic ballast. It takes about 1 second to restart and thus there is no work interruption due to waiting for it to light up.
· With side handle convenient for tripod mounting. Upper handle has a soft grip.
[Applications]
· For civil engineering and construction, events, etc.

Specifications of MLA-300KH

  • Brightness(lm)
    29000
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    300
  • Details Type
    Rainproof type
  • Cord Length(m)
    5
  • Ball Life(Time)
    Approximately 14000
  • Power Supply(V)
    AC100
  • Mouth Ring
    RX7s
  • Color Temperature
    4200K
  • Illuminance(lx)
    2760(1m)
  • Replacement Bulb
    MD150CE-W (2 pieces per unit)
  • JAN Code
    4930510610238
  • Electrical wiring Specifications
    VCT
  • Electrical wire thickness(mm2)
    2.0
  • Electrical wiring core wire
    3
  • Specifications
    With Grounding
  • Power supply details
    150 W x 2, 50/60 Hz combined use
  • Tripod mounting part dimensions(mm)
    φ 27
  • Mass(kg)
    9.2
  • Inner capacity
    1 unit
Part Number
MLA-300KH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 61,149.95

PROJECTORS 1 Piece(s) 14 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1