(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kabuki S - Masking Tape for Construction Painting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KABUKIS-15-18-YL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    15
  • Length(m)
    18
  • Thickness(mm)
    0.09
  • Number of pieces per pack(Roll)
    Yellow
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.07N/10mm
  • Tensile Strength
    43.6N/15mm
  • Stretch(%)
    3.0
  • Specifications
    Japanese paper
  • Base Material
    Acrylic
  • Amount Of Content
    1 Box (800 Rolls)
Part Number
KABUKIS-15-18-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,746.71

ADHESIVE CLOTH TAPES 1 Pack(s)

800 Pieces Per Package

6 Day(s) 1 Box (800 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    15
  • Length(m)
    18
  • Thickness(mm)
    0.09
  • Number of pieces per pack(Roll)
    Yellow
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.07N/10mm
  • Tensile Strength
    43.6N/15mm
  • Stretch(%)
    3.0
  • Specifications
    Japanese paper
  • Base Material
    Acrylic
  • Amount Of Content
    1 Box (800 Rolls)

Product Description

Masking tape with acrylic-based adhesive for painting buildings.
[Features]
· A masking tape that is easy to pull off the reel and can be cut by hand.
· Leaves very little adhesive residue behind, even if left on a surface for a long time.
[Applications]
· Can be used in a wide range of applications, such as painting buildings, vehicles, etc.

Specifications of KABUKIS-15-18-YL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    15
  • Length(m)
    18
  • Thickness(mm)
    0.09
  • Number of pieces per pack(Roll)
    Yellow
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    2.07N/10mm
  • Tensile Strength
    43.6N/15mm
  • Stretch(%)
    3.0
  • Specifications
    Japanese paper
  • Base Material
    Acrylic
  • Amount Of Content
    1 Box (800 Rolls)
Part Number
KABUKIS-15-18-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,746.71

ADHESIVE CLOTH TAPES 1 Pack(s)

800 Pieces Per Package

6 Day(s) 1 Box (800 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1