(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fujin (For Curing Ultra Rough Surface) Masking Tape for Sealing

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FUJIN-30-18-GR-PACK

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    30
  • Length(m)
    18
  • Thickness(mm)
    0.18
  • Number of pieces per pack(Roll)
    Green
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    5.08N/10mm
  • Tensile Strength
    52.3N/15mm
  • Stretch(%)
    11.8
  • Specifications
    Crepe Paper
  • Base Material
    Rubber-Based
  • Amount Of Content
    1 Box (240 Rolls)
Part Number
FUJIN-30-18-GR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,576.11

ADHESIVE CLOTH TAPES 1 Pack(s)

240 Pieces Per Package

6 Day(s) 1 Box (240 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    30
  • Length(m)
    18
  • Thickness(mm)
    0.18
  • Number of pieces per pack(Roll)
    Green
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    5.08N/10mm
  • Tensile Strength
    52.3N/15mm
  • Stretch(%)
    11.8
  • Specifications
    Crepe Paper
  • Base Material
    Rubber-Based
  • Amount Of Content
    1 Box (240 Rolls)

Product Description

Masking tape with rubber-based adhesive for protecting ultra rough surfaces.
[Features]
· Securely sticks to textured walls/stucco, and any other kind of rough surface.
· Comes off the roll easily, which makes it more suitable than ever for masking jobs.
[Applications]
· Protective covering on ultra rough surfaces.

Specifications of FUJIN-30-18-GR-PACK

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    30
  • Length(m)
    18
  • Thickness(mm)
    0.18
  • Number of pieces per pack(Roll)
    Green
  • Tensile Strength
    1 cardboard box
  • Adhesiveness
    5.08N/10mm
  • Tensile Strength
    52.3N/15mm
  • Stretch(%)
    11.8
  • Specifications
    Crepe Paper
  • Base Material
    Rubber-Based
  • Amount Of Content
    1 Box (240 Rolls)
Part Number
FUJIN-30-18-GR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,576.11

ADHESIVE CLOTH TAPES 1 Pack(s)

240 Pieces Per Package

6 Day(s) 1 Box (240 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1