(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Projector, CHV-5 High Power Stand

Projector, CHV-5 High Power Stand

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • If tripod stands are used, they should be installed so as to be stable and perpendicular to the ground, with special care taken on windy days if used outside such as feet weighed down with sandbags, etc., to prevent toppling. Be sure to insert an anti-dro

Specifications of CHV-5

  • Type
    Other
  • Product Type
    related goods
  • Other
    Option
  • Height(mm)
    1180~1990
  • JAN Code
    4930510321363
  • Load Resistance(kg)
    Up to 20 (When Fixing Pin Used)
  • Dimensions when stored(mm)
    170×1220
  • Mass(kg)
    7.9
  • Inner capacity
    1 unit
Part Number
CHV-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 14,518.08

PROJECTORS 1 Piece(s) 14 Day(s) 1 unit

Basic Specifications

  • Type
    Other
  • Product Type
    related goods
  • Other
    Option
  • Height(mm)
    1180~1990
  • JAN Code
    4930510321363
  • Load Resistance(kg)
    Up to 20 (When Fixing Pin Used)
  • Dimensions when stored(mm)
    170×1220
  • Mass(kg)
    7.9
  • Inner capacity
    1 unit

Product Description

Tripod stand.
[Features]
· Expandable dimensions: 1,180 to 1,990 mm.
· A low center of gravity type dedicated for heavy projectors.
· Can be safely installed using a drop-prevention fixing pin.
[Applications]
· For illumination in high places.

Specifications of CHV-5

  • Type
    Other
  • Product Type
    related goods
  • Other
    Option
  • Height(mm)
    1180~1990
  • JAN Code
    4930510321363
  • Load Resistance(kg)
    Up to 20 (When Fixing Pin Used)
  • Dimensions when stored(mm)
    170×1220
  • Mass(kg)
    7.9
  • Inner capacity
    1 unit
Part Number
CHV-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 14,518.08

PROJECTORS 1 Piece(s) 14 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1