(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, CBX-3N Pipe Light Stand

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Pay attention to the balance of the center of gravity when installing 2 lamps or more.

Specifications of CBX-3N

  • Type
    Other
  • Product Type
    related goods
  • Other
    Option
  • Details Type
    Pipe light stand
  • Height(mm)
    1280~1930
  • JAN Code
    4930510321325
  • Mass(kg)
    5.6
  • Inner capacity
    1 unit
Part Number
CBX-3N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 7,415.13

PROJECTORS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Type
    Other
  • Product Type
    related goods
  • Other
    Option
  • Details Type
    Pipe light stand
  • Height(mm)
    1280~1930
  • JAN Code
    4930510321325
  • Mass(kg)
    5.6
  • Inner capacity
    1 unit

Product Description

Tripod stand.
[Features]
· Expandable dimensions: 1,320 to 1,970 mm
· Lightweight and sturdy steel pipe.
· It supports various projectors widely, from large to small.
[Applications]
· For illumination in high places.

Specifications of CBX-3N

  • Type
    Other
  • Product Type
    related goods
  • Other
    Option
  • Details Type
    Pipe light stand
  • Height(mm)
    1280~1930
  • JAN Code
    4930510321325
  • Mass(kg)
    5.6
  • Inner capacity
    1 unit
Part Number
CBX-3N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 7,415.13

PROJECTORS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1