(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Single-Function Type Torque Wrench with Ratchet Head

Single-Function Type Torque Wrench with Ratchet Head

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Price :
    ---
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
QSP1.5N4-[0.3-1.5/0.1]
QSP3N4-[0.6-3/0.1]
QSP6N4-[1-6/0.1]
QSP12N4
QSP25N3-1-4-[5-25/0.1]
QSP50N3-[10-50/0.1]
QSP100N4-3-8-[20-100/0.1]
QSP140N3-[30-140/0.1]
QSP200N4-[40-200/0.1]
QSP280N3-[40-280/0.1]
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Torque adjustment range
(N·m)
Overall Length
(mm)
Head width
(mm)
Thread Diameter Thread Diameter (High Tensile) Square Drive
(mm)
Trusco Code Mass
(g)
Hand force during maximum torque
(N)

-

TORQUE WRENCH 1 Piece(s) 14 Day(s) - 0.3 to 1.5 150 11.5 (17.5) M3 (M3.5) M2.5 6.35 (7.5) 817-3787 160 15

-

TORQUE WRENCH 1 Piece(s) 11 Day(s) - 0.6 to 3 150 11.5 (17.5) M4 (M4.5) M3 (M3.5) 6.35 (7.5) 817-3789 160 30

-

TORQUE WRENCH 1 Piece(s) 15 Day(s) - 1 to 6 185 11.5 (17.5) M5, M6 M4 (M4.5) 6.35 (7.5) 817-3790 190 45

฿ 6,533.00

TORQUE WRENCH 1 Piece(s) 42 Day(s) - 2 to 12 185 11.5 (17.5) (M7) M5, M6 6.35 (7.5) 817-3788 190 89

-

TORQUE WRENCH 1 Piece(s) 19 Day(s) - 5 to 25 215 13 (18.5) M8 (M7) 6.35 (7.5) 817-3854 250 155

-

TORQUE WRENCH 1 Piece(s) 16 Day(s) 10 10 to 50 240 16 (25.6) M10 M8 9.53 (11) 817-3603 400 281

-

TORQUE WRENCH 1 Piece(s) 12 Day(s) - 20 to 100 315 17 (29) M12 (M14) M10 9.53 (11) 817-3853 650 398

-

TORQUE WRENCH 1 Piece(s) 11 Day(s) - 30 to 140 380 20 (33.5) M16 M12 12.7 (14) 817-3599 700 444

-

TORQUE WRENCH 1 Piece(s) 16 Day(s) 10 40 to 200 465 18.8 (38.4) (M18) (M14) 12.7 (15.4) 817-3786 1,200 500

-

TORQUE WRENCH 1 Piece(s) 11 Day(s) - 40 to 280 665 22.5 (44.5) M20 M16 19.05 (20.5) 817-3601 1,800 467

Basic Specifications

Product Description

[Features]
· Single-function type torque wrench with ratchet head, optimal for repetitive tightening work with the same torque.

Part Number
QSP1.5N4-[0.3-1.5/0.1]
QSP3N4-[0.6-3/0.1]
QSP6N4-[1-6/0.1]
QSP12N4
QSP25N3-1-4-[5-25/0.1]
QSP50N3-[10-50/0.1]
QSP100N4-3-8-[20-100/0.1]
QSP140N3-[30-140/0.1]
QSP200N4-[40-200/0.1]
QSP280N3-[40-280/0.1]
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Torque adjustment range
(N·m)
Overall Length
(mm)
Head width
(mm)
Thread Diameter Thread Diameter (High Tensile) Square Drive
(mm)
Trusco Code Mass
(g)
Hand force during maximum torque
(N)

-

TORQUE WRENCH 1 Piece(s) 14 Day(s) - 0.3 to 1.5 150 11.5 (17.5) M3 (M3.5) M2.5 6.35 (7.5) 817-3787 160 15

-

TORQUE WRENCH 1 Piece(s) 11 Day(s) - 0.6 to 3 150 11.5 (17.5) M4 (M4.5) M3 (M3.5) 6.35 (7.5) 817-3789 160 30

-

TORQUE WRENCH 1 Piece(s) 15 Day(s) - 1 to 6 185 11.5 (17.5) M5, M6 M4 (M4.5) 6.35 (7.5) 817-3790 190 45

฿ 6,533.00

TORQUE WRENCH 1 Piece(s) 42 Day(s) - 2 to 12 185 11.5 (17.5) (M7) M5, M6 6.35 (7.5) 817-3788 190 89

-

TORQUE WRENCH 1 Piece(s) 19 Day(s) - 5 to 25 215 13 (18.5) M8 (M7) 6.35 (7.5) 817-3854 250 155

-

TORQUE WRENCH 1 Piece(s) 16 Day(s) 10 10 to 50 240 16 (25.6) M10 M8 9.53 (11) 817-3603 400 281

-

TORQUE WRENCH 1 Piece(s) 12 Day(s) - 20 to 100 315 17 (29) M12 (M14) M10 9.53 (11) 817-3853 650 398

-

TORQUE WRENCH 1 Piece(s) 11 Day(s) - 30 to 140 380 20 (33.5) M16 M12 12.7 (14) 817-3599 700 444

-

TORQUE WRENCH 1 Piece(s) 16 Day(s) 10 40 to 200 465 18.8 (38.4) (M18) (M14) 12.7 (15.4) 817-3786 1,200 500

-

TORQUE WRENCH 1 Piece(s) 11 Day(s) - 40 to 280 665 22.5 (44.5) M20 M16 19.05 (20.5) 817-3601 1,800 467

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1