(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torque Screwdriver MTD Series MTD-1408N

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of MTD-1408N

  • Product Type
    Preset
  • Torque Adjustment Range (cN/m)
    100 to 800
  • Torque Precision (±%)
    4
  • Minimum gradation (cN·m)
    50
  • Overall length (mm)
    154
  • Load direction
    Right
Part Number
MTD-1408N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,906.94

MKY TORQUE TOOLS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Preset
  • Torque Adjustment Range (cN/m)
    100 to 800
  • Torque Precision (±%)
    4
  • Minimum gradation (cN·m)
    50
  • Overall length (mm)
    154
  • Load direction
    Right

Product Description

· Employs a wind scale that can be easily viewed when setting the torque value.
· Employs an easy-to-grip large resin handle.
· Dedicated for forward rotation.
· With 1/4 hex bit holder.

Specifications of MTD-1408N

  • Product Type
    Preset
  • Torque Adjustment Range (cN/m)
    100 to 800
  • Torque Precision (±%)
    4
  • Minimum gradation (cN·m)
    50
  • Overall length (mm)
    154
  • Load direction
    Right
Part Number
MTD-1408N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,906.94

MKY TORQUE TOOLS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1