1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grinding Wheel

MSR AIR TOOLACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,191.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·No load speed 11,000 rpm
[Applications]
·Angle grinder cut-off wheel

Part Number
MSA-3072
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 1,191.14

MSR AIR TOOLACCESSORY 1 Piece(s) 10 Day(s) 1 pack (includes 10 pcs.)

Loading...

  1. 1

Basic Information

Compatible models MPT31010 Disk size(mm) 50.8 (outer diameter) × 9.5 (hole diameter) × 4.0 (thickness) Quantity 1 pack (includes 10 pcs.)