1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Scissors

MSR AIR TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,761.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Straight design with ease of use comparable to ordinary scissors.
· Cutting capacity for iron plating: 1.9 mm / stainless steel: 1.4 mm / aluminum: 2.3 mm.

Part Number
MPT18490
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,761.22

MSR AIR TOOLS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Scissors Cutting Capacity (Iron Wire)(mm) 1.9

Please check the type/dimensions/specifications of the part MPT18490 in the Air Scissors series.