(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crecia Techno Wipe C100-M (clean area wiper)

Crecia Techno Wipe C100-M (clean area wiper)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 63413

  • Product Type
    Wiper
  • Material
    Cellulose / Other
  • Sheet size(mm)
    250×250
  • Color
    White
  • Details Type
    4-Fold
  • Ply
    1
  • JAN Code
    4901750634124
  • Trusco Code
    496-5370
  • Packaging
    Plastic pack
  • Mass
    200g
  • 1 Pack (100 Sheets) / 1 case (3000 sheets)
Part Number
63413
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 6,030.00

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

10 Day(s) 10 1 Pack (100 Sheets) / 1 case (3000 sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose / Other
  • Sheet size(mm)
    250×250
  • Color
    White
  • Details Type
    4-Fold
  • Ply
    1
  • JAN Code
    4901750634124
  • Trusco Code
    496-5370
  • Packaging
    Plastic pack
  • Mass
    200g
  • 1 case (3000 sheets) / 1 Pack (100 Sheets)

Product Description

A plain type waste cloth for clean rooms, which has little self-dust and is suitable for wiping in a clean environment.
[Features]
・ Standard sheet size
・ For cleaning work in clean areas and laminar flow cabinets
・ Lyocell non-woven wiper with high wet strength and suitable for work using alcohol, etc.
・ An eco-friendly new natural fiber material that is stronger and less shrinkable than cotton
・ Tested for compliance with Japanese Food Sanitation Act

Specifications of 63413

  • Product Type
    Wiper
  • Material
    Cellulose / Other
  • Sheet size(mm)
    250×250
  • Color
    White
  • Details Type
    4-Fold
  • Ply
    1
  • JAN Code
    4901750634124
  • Trusco Code
    496-5370
  • Packaging
    Plastic pack
  • Mass
    200g
  • 1 Pack (100 Sheets) / 1 case (3000 sheets)
Part Number
63413
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 6,030.00

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

10 Day(s) 10 1 Pack (100 Sheets) / 1 case (3000 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1