(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toilet Sanitation Spray

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TU-89

  • Product Type
    Cleaner
  • Application
    For residential use
  • Size(mm)
    155×75×50
  • JAN Code
    4956497043074
  • Mass(g)
    250
  • Amount Of Content
    1 pc (180 ml)
Part Number
TU-89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 358.44

CLEANERS 1 Piece(s) 8 Day(s) 1 pc (180 ml)

Basic Specifications

  • Product Type
    Cleaner
  • Application
    For residential use
  • Size(mm)
    155×75×50
  • JAN Code
    4956497043074
  • Mass(g)
    250
  • Amount Of Content
    1 pc (180 ml)

Product Description

Spray type that is used to finish cleaning. The water repelling effect provides dirt resistance.
[Features]
· Strong water repelling function that coats the surfaces to prevent staining, urinal deposits, water scale, etc.
· After coating, stains can be more easily removed for effortless cleaning.
[Applications]
· Applying a dirt resistant coating to the ceramic parts of toilet bowls, washbasins (ceramic, enamel, plastic, stainless steel), water faucets or tile joints.
[Main Components]
· Purified water / water-based silicone

Specifications of TU-89

  • Product Type
    Cleaner
  • Application
    For residential use
  • Size(mm)
    155×75×50
  • JAN Code
    4956497043074
  • Mass(g)
    250
  • Amount Of Content
    1 pc (180 ml)
Part Number
TU-89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 358.44

CLEANERS 1 Piece(s) 8 Day(s) 1 pc (180 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1