(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Urinal Deposit Removal Ball

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TU-77

  • Product Type
    Detergent
  • Application
    For residential use
  • Size(mm)
    Diameter 30X20
  • JAN Code
    4956497042947
  • Mass(g)
    50
  • Amount Of Content
    1 Box (18 g x 2 pcs)
Part Number
TU-77
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 225.98

CLEANERS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 1 Box (18 g x 2 pcs)

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Size(mm)
    Diameter 30X20
  • JAN Code
    4956497042947
  • Mass(g)
    50
  • Amount Of Content
    1 Box (18 g x 2 pcs)

Product Description

Convenient and easy: simply place. Prevents urinary deposits from forming. Eliminates foul odors.
[Features]
· Prevents urinary deposits, which cause foul odors, from forming in toilet bowls.
· Absorbs and eliminates foul odors.
· Made with organic acids that are environmentally friendly.
[Applications]
· Removal agent for urinary deposits in toilets
[Main Components]
· Sulfamic acid / organic acids (for food additives) / dissolution regulating agent

Specifications of TU-77

  • Product Type
    Detergent
  • Application
    For residential use
  • Size(mm)
    Diameter 30X20
  • JAN Code
    4956497042947
  • Mass(g)
    50
  • Amount Of Content
    1 Box (18 g x 2 pcs)
Part Number
TU-77
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 225.98

CLEANERS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 1 Box (18 g x 2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1