- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Mirror Streak Cleaning Spray
Specifications of TU-58J
-
- Product Type
- Cleaner
-
- Application
- For Glass
-
- Color
- White
-
- JAN Code
- 4956497042589
-
- Mass(g)
- 200
-
- Specifications
- Cleaner 140 g / pad 50 X 20 X 25 mm
-
- Accessory
- Non-Woven Fabric, Spoon, Pad
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 804.82
|
CLEANERS
|
2 Piece(s)
|
|
13 Day(s)
|
1 Set |
Basic Specifications
-
- Product Type
- Cleaner
-
- Application
- For Glass
-
- Color
- White
-
- JAN Code
- 4956497042589
-
- Mass(g)
- 200
-
- Specifications
- Cleaner 140 g / pad 50 X 20 X 25 mm
-
- Accessory
- Non-Woven Fabric, Spoon, Pad
-
- Amount Of Content
- 1 Set
Product Description
Removing scaly stains (scale marks) from mirrors or glass, etc. Removing black stains from tiles or tile joints. Removing scale (water scale) or sunlight discoloration from stainless steel signboards, building or outer walls, etc.
[Features]
· Diamond pad set. Controls fogging after removing the stains.
[Main Components]
· Aluminum oxide / palm oil / surfactant
Specifications of TU-58J
-
- Product Type
- Cleaner
-
- Application
- For Glass
-
- Color
- White
-
- JAN Code
- 4956497042589
-
- Mass(g)
- 200
-
- Specifications
- Cleaner 140 g / pad 50 X 20 X 25 mm
-
- Accessory
- Non-Woven Fabric, Spoon, Pad
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 804.82
|
CLEANERS
|
2 Piece(s)
|
|
13 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?