(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tombstone Shiner

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TU-341

  • Product Type
    Cleaner
  • Application
    Other
  • Color
    White
  • Size(mm)
    Height 128 x Width 30 x Depth 50
  • JAN Code
    4956497008004
  • Mass(g)
    150
  • Amount Of Content
    1 pc (120 ml)
Part Number
TU-341
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 244.90

CLEANERS 2 Piece(s) 9 Day(s) 1 pc (120 ml)

Basic Specifications

  • Product Type
    Cleaner
  • Application
    Other
  • Color
    White
  • Size(mm)
    Height 128 x Width 30 x Depth 50
  • JAN Code
    4956497008004
  • Mass(g)
    150
  • Amount Of Content
    1 pc (120 ml)

Product Description

Simply apply the liquid and then polish with a dry cloth. Rinsing with water is not required, therefore it will not dirty your clothes or the area around the tombstone.
[Features]
· Simply apply the liquid to a dry cloth and polish.
· Rinsing with water is not required.
[Applications]
· For removing dirt from tombstones and polishing.
[Main Components]
· Mineral oil / diatomaceous earth / surfactant (emulsifier) / water

Specifications of TU-341

  • Product Type
    Cleaner
  • Application
    Other
  • Color
    White
  • Size(mm)
    Height 128 x Width 30 x Depth 50
  • JAN Code
    4956497008004
  • Mass(g)
    150
  • Amount Of Content
    1 pc (120 ml)
Part Number
TU-341
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 244.90

CLEANERS 2 Piece(s) 9 Day(s) 1 pc (120 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1