(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Pro Indoor Line Tape (Right Angle Type)

Line Pro Indoor Line Tape (Right Angle Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 237.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LPL6
LPT1
LPT2
LPT5
LPT6
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details Type JAN Code Trusco Code Amount Of Content

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Red Type L-Type 4549702228900 419-2508 1 Bag (2 Sheets)

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) White Type T type 4549702228917 391-3317 1 Bag (2 Sheets)

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Yellows T type 4549702228924 391-3325 1 Bag (2 Sheets)

฿ 237.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Blue Type T type 4549702228931 419-2516 1 Bag (2 Sheets)

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

14 Day(s) Red Type T type 4549702228948 419-2524 1 Bag (2 Sheets)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Thickness(mm)
    1
  • Adhesiveness
    14N/50mm
  • Mass(g/bag)
    40
  • Vertical(mm)
    150
  • Horizontal(mm)
    150
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Bag (2 Sheets)

Product Description

[Features]
· This product is designed for professional use and is difficult to separate or break while being easy to affix.
[Applications]
· Layout in factories (passage indication, danger indication, section indication).

Part Number
LPL6
LPT1
LPT2
LPT5
LPT6
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details Type JAN Code Trusco Code Amount Of Content

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Red Type L-Type 4549702228900 419-2508 1 Bag (2 Sheets)

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) White Type T type 4549702228917 391-3317 1 Bag (2 Sheets)

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Yellows T type 4549702228924 391-3325 1 Bag (2 Sheets)

฿ 237.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Blue Type T type 4549702228931 419-2516 1 Bag (2 Sheets)

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

14 Day(s) Red Type T type 4549702228948 419-2524 1 Bag (2 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1