(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Men's and women's long sleeved blouson pair VE147 Top

Men's and women's long sleeved blouson pair VE147 Top

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,918.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3110122602
3110122603
3110122604
3110122605
3110122606
3110122607
3110122608
3110122609
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) SS 4548890063805 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) S 4548890063812 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4548890063829 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) L 4548890063836 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4548890063843 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4548890063850 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4548890063867 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) 5L 4548890063874 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Color Details
    Navy
  • Material Quality
    80% Polyester, 20% Cotton Stretch Twill Fastener/Resin Dot Button (Placket, Chest Pockets, Cuffs)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair

Product Description

[Features]
· VERDEXEL series has advanced features such as a new 3D cut structure (outerwear), Easy Flex (pants), full leg opening specification (pants), etc.
· Flexibly supports the various movements of workers.
· Sleeves feature a new 3D cut structure (360° rotation specification)
· Curved flap pockets
· Double pocket on the right breast
· Original Name: Carbon offset

Part Number
3110122602
3110122603
3110122604
3110122605
3110122606
3110122607
3110122608
3110122609
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) SS 4548890063805 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) S 4548890063812 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4548890063829 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) L 4548890063836 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4548890063843 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4548890063850 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4548890063867 1 Pair

฿ 2,918.05

WORK CLOTHES 1 Piece(s) 10 Day(s) 5L 4548890063874 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1