(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VERDEXEL Flex Unisex Long Sleeved Shirt, VES267 Top

VERDEXEL Flex Unisex Long Sleeved Shirt, VES267 Top

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,319.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3120127702
3120127703
3120127704
3120127705
3120127706
3120127707
3120127708
3120127709
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) SS 4979058927514 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) S 4979058927521 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) M 4979058927538 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) L 4979058927545 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) LL 4979058927552 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 3L 4979058927569 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 4L 4979058927576 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 5L 4979058927583 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Color Details
    Navy
  • Material Quality
    65% Polyester, 35% Cotton Twill Burberry Button/Resin Velcro (Chest Pockets, Cuffs)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair

Product Description

[Features]
· VERDEXEL series has advanced features such as a new 3D cut structure (outerwear), Easy Flex (pants), full leg opening specification (pants), etc.
· Flexibly supports the various movements of workers.
· 3D cut structure
· Side aeration function
· Hook and Loop Fastener specification to prevent damage.
· Original Name: Carbon offset

Part Number
3120127702
3120127703
3120127704
3120127705
3120127706
3120127707
3120127708
3120127709
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) SS 4979058927514 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) S 4979058927521 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) M 4979058927538 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) L 4979058927545 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) LL 4979058927552 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 3L 4979058927569 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 4L 4979058927576 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 5L 4979058927583 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1