(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

VERDEXEL Flex Unisex Long Sleeved Shirt, VES266 Top

VERDEXEL Flex Unisex Long Sleeved Shirt, VES266 Top

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,319.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3120127602
3120127603
3120127604
3120127605
3120127606
3120127607
3120127608
3120127609
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) SS 4979058927439 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) S 4979058927446 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) M 4979058927453 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) L 4979058927460 1 Pair

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4979058927477 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 3L 4979058927484 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 4L 4979058927491 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 5L 4979058927507 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Color Details
    Light Green
  • Material Quality
    65% Polyester, 35% Cotton Twill Burberry Button/Resin Velcro (Chest Pockets, Cuffs)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair

Product Description

[Features]
· VERDEXEL series has advanced features such as a new 3D cut structure (outerwear), Easy Flex (pants), full leg opening specification (pants), etc.
· Flexibly supports the various movements of workers.
· 3D cut structure
· Side aeration function
· Hook and Loop Fastener specification to prevent damage.
· Original Name: Carbon offset

Part Number
3120127602
3120127603
3120127604
3120127605
3120127606
3120127607
3120127608
3120127609
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) SS 4979058927439 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) S 4979058927446 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) M 4979058927453 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) L 4979058927460 1 Pair

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4979058927477 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 3L 4979058927484 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 4L 4979058927491 1 Pair

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) 5L 4979058927507 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1