(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

VERDEXEL Flex Long Sleeved Jacket, VE57 Top

VERDEXEL Flex Long Sleeved Jacket, VE57 Top

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,101.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3110120402
3110120403
3110120404
3110120405
3110120406
3110120407
3110120408
3110120409
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 17 Day(s) SS 4979058927118 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 17 Day(s) S 4979058927125 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 5 Day(s) M 4979058927132 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 8 Day(s) L 4979058927149 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 5 Day(s) LL 4979058927156 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 5 Day(s) 3L 4979058927163 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 17 Day(s) 4L 4979058927170 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 17 Day(s) 5L 4979058927187 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Color Details
    Navy x Royal Blue
  • Material Quality
    80% Polyester, 20% Cotton Stretch Twill Fastener/Resin Dot Button/Resin (Placket) Velcro (Chest pockets, Cuffs)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair

Product Description

[Features]
· VERDEXEL series has advanced features such as a new 3D cut structure (outerwear), Easy Flex (pants), full leg opening specification (pants), etc.
· Flexibly supports the various movements of workers.
· Sleeves feature a new 3D cut structure (360° rotation specification).
· Hook and Loop Fastener specification to prevent damage.
· Inner pocket
· Original Name: Carbon offset

Part Number
3110120402
3110120403
3110120404
3110120405
3110120406
3110120407
3110120408
3110120409
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 17 Day(s) SS 4979058927118 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 17 Day(s) S 4979058927125 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 5 Day(s) M 4979058927132 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 8 Day(s) L 4979058927149 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 5 Day(s) LL 4979058927156 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 5 Day(s) 3L 4979058927163 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 17 Day(s) 4L 4979058927170 1 Pair

฿ 3,101.37

WORK CLOTHES 1 Piece(s) 17 Day(s) 5L 4979058927187 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1