(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VERDEXEL Easy Flex Cargo Pants, VE53C Bottom

VERDEXEL Easy Flex Cargo Pants, VE53C Bottom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,599.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3112116803
3112116804
3112116805
3112116806
3112116807
3112116808
3112116809
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) S 4979058928092 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4979058928108 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) L 4979058928115 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4979058928122 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4979058928139 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4979058928146 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) 5L 4979058928153 1 Pair

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Color Details
    Royal Blue
  • Material Quality
    80% Polyester, 20% Cotton Stretch Twill Fastener/Resin Button/Resin (Left Back Pocket) Velcro (Cargo Pockets)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair

Product Description

[Features]
· VERDEXEL series has advanced features such as a new 3D cut structure (outerwear), Easy Flex (pants), full leg opening specification (pants), etc.
· Flexibly supports the various movements of workers.
· Carabiner loop
· Crotch has a new 3D cut structure (full leg opening specification).
· Original Name: Carbon offset

Part Number
3112116803
3112116804
3112116805
3112116806
3112116807
3112116808
3112116809
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) S 4979058928092 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4979058928108 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) L 4979058928115 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4979058928122 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4979058928139 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4979058928146 1 Pair

฿ 2,599.64

WORK CLOTHES 1 Piece(s) 10 Day(s) 5L 4979058928153 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1